Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.680 |
| A dimension MM | 42.672 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Danfoss |
| Catalog Item | FC9210-0606SAA |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection torque | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.892 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.810 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex IN | 0.750 |
| Reusable socket hex MM | 19.050 |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |