Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.860 |
| A dimension MM | 47.244 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 17.500 |
| Brand | Danfoss |
| Catalog Item | FC9232-0606S |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | FC107 |
| Construction Style | Reusable |
| Drop dimension IN | 0.390 |
| Drop dimension MM | 9.90 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.464 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.860 |
| Product length mm | 47.244 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 1 1/16-12 UN |
