Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.960 |
| A dimension MM | 75.184 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | FC9232-1212S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.81 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.060 |
| Hose cut off factor MM | 52.324 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.960 |
| Product length mm | 75.184 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
