Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.760 |
| A dimension MM | 44.704 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.472 |
| Backup hex size MM | 12.000 |
| Brand | Danfoss |
| Catalog Item | FC9234-0606S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.6 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Inside diameter IN | 0.2400 |
| Inside diameter MM | 6.0960 |
| Product height in | 0.850 |
| Product height mm | 21.590 |
| Product length in | 1.760 |
| Product length mm | 447.040 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Reusable socket hex MM | 19.000 |
| Thread size 1 | 5/8-18 UNF |
