Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.890 |
| A dimension MM | 98.806 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Danfoss |
| Catalog Item | FC9235-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Reusable |
| Drop dimension IN | 2.750 |
| Drop dimension MM | 69.85 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.710 |
| Hose cut off factor MM | 68.834 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 3.390 |
| Product height mm | 86.106 |
| Product length in | 3.890 |
| Product length mm | 98.806 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Thread size 1 | 1 5/8-12 UN |
