Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.372 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.875 |
| Catalog Item | FC9236-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.69 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.814 |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.636 |
| Product height in | 1.590 |
| Product height mm | 40.386 |
| Product length in | 2.180 |
| Product length mm | 55.372 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
