Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.330 |
| A dimension MM | 59.182 |
| Angle shape | Straight |
| Backup hex size IN | 0.393 |
| Backup hex size MM | 10.000 |
| Brand | Danfoss |
| Catalog Item | FC9395-0404S |
| Compatible hose ID IN | 0.250 |
| Construction Style | Reusable |
| End connection hex size IN | 0.433 |
| End connection hex size MM | 11.000 |
| End size 1 | -4 |
| End Type 1 | Male inverted flare |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.132 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 2.330 |
| Product length mm | 59.182 |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Reusable socket hex MM | 16.000 |
