Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.350 |
| A dimension MM | 59.690 |
| Angle shape | Straight |
| Backup hex size IN | 0.472 |
| Backup hex size MM | 12.000 |
| Brand | Danfoss |
| Catalog Item | FC9395-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.520 |
| Compatible hoses | FC107 |
| Construction Style | Reusable |
| End connection hex size IN | 0.629 |
| End connection hex size MM | 16.000 |
| End size 1 | -6 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.660 |
| Hose cut off factor MM | 42.164 |
| Hose size | -6 |
| Inside diameter IN | 0.2400 |
| Inside diameter MM | 6.0960 |
| Product height in | 0.865 |
| Product height mm | 21.990 |
| Product length in | 2.350 |
| Product length mm | 59.690 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Reusable socket hex MM | 19.000 |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146146113 |
