Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.620 |
| A dimension MM | 66.548 |
| Angle shape | Straight |
| Backup hex size IN | 0.629 |
| Backup hex size MM | 16.000 |
| Catalog Item | FC9395-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -8 |
| End Type 1 | Male inverted flare |
| Hose cut off factor IN | 1.850 |
| Hose cut off factor MM | 46.990 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.636 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 2.620 |
| Product length mm | 66.548 |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Reusable socket hex MM | 22.000 |