Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.690 |
| A dimension MM | 68.326 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Catalog Item | FC9402-0506SAA |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.38 |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -5 |
| End type 1 | Male inverted flare |
| Finish plating | None |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex IN | 0.750 |
| Reusable socket hex MM | 19.050 |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 1.865 |
| Tube OD 1 MM | 47.370 |
