Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.630 |
A dimension MM | 66.802 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Construction Style | Reusable |
Drop dimension IN | 0.960 |
Drop dimension MM | 24.40 |
End size 1 | -6 |
End type 1 | Male 45 degree inverted flare |
Finish plating | Zinc plating |
Hex size 1 IN | 0.629 |
Hex size 1 MM | 16.000 |
Hex size 2 IN | 0.472 |
Hex size 2 MM | 12.000 |
Hose cut off factor IN | 1.940 |
Hose cut off factor MM | 49.276 |
Inside diameter IN | 0.240 |
Inside diameter MM | 6.096 |
Product height in | 1.579 |
Product height mm | 40.130 |
Product length in | 2.929 |
Product length mm | 74.400 |
Product material | Carbon steel |
Product width in | 0.750 |
Product width mm | 19.050 mm |
Reusable socket hex MM | 19.000 |
Thread sealant | No |
Thread size 1 | 5/8-18 UNF |
Working pressure max bar | 275 |
Working pressure max psi | 4000 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146146120 |