Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.110 |
| A dimension MM | 53.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2004-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 3.460 |
| Drop dimension MM | 88.00 |
| End size 1 | -8 |
| End Type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.400 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.100 |
| Product material | Carbon steel |