Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.960 |
| A dimension MM | 49.800 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2063-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.440 |
| Drop dimension MM | 11.1 |
| End connection hex size IN | 0.760 |
| End connection hex size MM | 20.241 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.700 |
| Hose size | -6 |
| Inside diameter IN | 0.2400 |
| Inside diameter MM | 6.1000 |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 11/16-16 UN |
