Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.090 |
| A dimension MM | 53.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2064-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.2 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.300 |
| Hose size | -8 |
| Inside diameter IN | 0.2800 |
| Inside diameter MM | 7.1000 |
| Product height in | 1.590 |
| Product height mm | 40.386 |
| Product length in | 2.090 |
| Product length mm | 53.086 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread size 1 | 13/16-16 UN |
