Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2154-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.820 |
| Drop dimension MM | 20.8 |
| End size 1 | -4 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.690 |
| Hose cut off factor MM | 17.500 |
| Hose size | -4 |
| Inside diameter IN | 0.1300 |
| Inside diameter MM | 3.3000 |
| Product height in | 0.820 |
| Product height mm | 20.828 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Carbon steel |