Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.940 |
| A dimension MM | 49.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2328-0606S |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.130 |
| Drop dimension MM | 54.10 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.637 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.200 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.000 |
| Product height in | 2.510 |
| Product height mm | 63.754 |
| Product length in | 1.940 |
| Product length mm | 49.276 |
| Product material | Carbon steel |
| Thread size 1 | 11/16-16 UN |
