Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.880 |
A dimension MM | 47.800 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.250 |
Construction Style | Crimp |
End size 1 | -4 |
End type 1 | Female 45 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.563 |
Hex size 1 MM | 14.288 |
Hex size 2 IN | 0.438 |
Hex size 2 MM | 11.112 |
Hose cut off factor IN | 1.100 |
Hose cut off factor MM | 28.000 |
Inside diameter IN | 0.140 |
Inside diameter MM | 3.500 |
Product height in | 0.680 |
Product height mm | 17.272 |
Product length in | 1.880 |
Product length mm | 47.752 |
Product material | Carbon steel |
Product width in | 0.680 |
Product width mm | 17.272 mm |
Thread sealant | No |
Thread size 1 | 7/16-20 UNF |
Working temperature max C | 121 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789265647 |