Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 48.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3114-0405S |
| Compatible hose ID IN | 0.310 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.288 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Hose cut off factor IN | 1.100 |
| Hose cut off factor MM | 28.000 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.400 |
| Product height in | 0.730 |
| Product height mm | 18.542 |
| Product length in | 1.890 |
| Product length mm | 48.006 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146120755 |
![Hose Fittings FJ3114-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215856%2FID433457470942-0101_preview.jpg&w=1920&q=75)