Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.120 |
A dimension MM | 54.000 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.500 |
Construction Style | Crimp |
End size 1 | -6 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.688 |
Hex size 1 MM | 17.5 |
Hex size 2 IN | 0.688 |
Hex size 2 MM | 17.5 |
Hose cut off factor IN | 1.320 |
Hose cut off factor MM | 33.700 |
Inside diameter IN | 0.280 |
Inside diameter MM | 7.200 |
Product height in | 0.930 |
Product height mm | 23.622 |
Product length in | 2.120 |
Product length mm | 53.848 |
Product material | Carbon steel |
Product width in | 0.930 |
Product width mm | 23.622 mm |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |