Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.430 |
A dimension MM | 61.800 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.620 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.250 |
Hex size 1 MM | 31.8 |
Hex size 2 IN | 1.000 |
Hex size 2 MM | 25.4 |
Hose cut off factor IN | 1.550 |
Hose cut off factor MM | 39.400 |
Inside diameter IN | 0.410 |
Inside diameter MM | 10.300 |
Product height in | 1.440 |
Product height mm | 36.576 |
Product length in | 2.450 |
Product length mm | 62.230 |
Product material | Carbon steel |
Product width in | 1.250 |
Product width mm | 31.750 mm |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |