Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.430 |
| A dimension MM | 87.000 |
| Angle shape | Straight |
| Backup hex size IN | 2.250 |
| Backup hex size MM | 57.150 |
| Brand | Danfoss |
| Catalog Item | FJ3114-2424-259 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.250 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.300 |
| Hose size | -24 |
| Inside diameter IN | 1.170 |
| Inside diameter MM | 29.700 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 3.530 |
| Product length mm | 89.662 |
| Product material | 316 Stainless steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Thread size 1 | 1 7/8-12 UN |
![Hose Fittings FJ3114-S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215852%2FID433457457938-0101_preview.jpg&w=1920&q=75)