Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.730 |
| A dimension MM | 43.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3243-0405S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.330 |
| Drop dimension MM | 8.30 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.200 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.940 |
| Hose cut off factor MM | 23.876 |
| Hose size | -5 |
| Inside diameter IN | 0.190 |
| Inside diameter MM | 4.800 |
| Product height in | 0.330 |
| Product height mm | 8.382 |
| Product length in | 1.844 |
| Product length mm | 46.838 |
| Product material | Carbon steel |
| Product width in | 0.730 |
| Product width mm | 18.542 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146121912 |
