Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.570 |
| A dimension MM | 65.400 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3243-1012S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 0.640 |
| Drop dimension MM | 16.1 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.700 |
| Hose cut off factor MM | 43.100 |
| Inside diameter IN | 0.4600 |
| Inside diameter MM | 11.7000 |
| Product height in | 2.880 |
| Product height mm | 73.152 |
| Product length in | 3.810 |
| Product length mm | 96.774 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 7/8-14 UNF |
