Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3244-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.2 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.710 |
| Hose cut off factor MM | 43.400 |
| Hose size | -12 |
| Inside diameter IN | 0.4600 |
| Inside diameter MM | 11.7000 |
| Product height in | 2.180 |
| Product height mm | 55.372 |
| Product length in | 3.100 |
| Product length mm | 78.740 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043047 |
