Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.190 |
| A dimension MM | 55.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3245-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.430 |
| Drop dimension MM | 61.70 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.400 |
| Hose size | -8 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.100 |
| Product height in | 2.920 |
| Product height mm | 74.168 |
| Product length in | 2.290 |
| Product length mm | 58.166 |
| Product material | Carbon steel |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789270481 |
