Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.820 |
| A dimension MM | 71.600 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3249-1210S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 1503 FC234FC300FC350FC355 |
| Construction Style | Crimp |
| Drop dimension IN | 0.770 |
| Drop dimension MM | 19.60 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.800 |
| End connection torque | 79-92 lb-ft(107-125 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -10 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.414 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.990 |
| Product length mm | 75.946 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |
