Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.850 |
| A dimension MM | 97.700 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3249-2020S |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 31.00 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.594 |
| Hose cut off factor MM | 65.900 |
| Inside diameter IN | 0.970 |
| Inside diameter MM | 24.600 |
| Product height in | 3.690 |
| Product height mm | 93.726 |
| Product length in | 3.960 |
| Product length mm | 100.584 |
| Product material | Carbon steel |
| Product width in | 1.670 |
| Product width mm | 42.418 |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148131 |
