Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.840 |
| A dimension MM | 46.700 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.60 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.700 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.900 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 2.180 |
| Product length mm | 55.372 |
| Product material | Carbon steel |
| Product width in | 0.830 |
| Product width mm | 21.082 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148148 |
