Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 80.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3250-1616S |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.390 |
| Drop dimension MM | 60.8 |
| End connection hex size IN | 1.496 |
| End connection hex size MM | 38.000 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.200 |
| Hose cut off factor MM | 55.900 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 3.670 |
| Product height mm | 93.218 |
| Product length in | 3.940 |
| Product length mm | 100.076 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148162 |
![Hose Fittings FJ3250-1616S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215877%2FID433457526961-0101_preview.jpg&w=1920&q=75)