Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.840 |
| A dimension MM | 46.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3251-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.580 |
| Drop dimension MM | 65.50 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End connection torque | 18-30 lb-ft(24-41 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.700 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.900 |
| Product height in | 2.580 |
| Product height mm | 65.532 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | Carbon steel |
| Product width in | 0.830 |
| Product width mm | 21.082 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146175106 |
