Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.830 |
| A dimension MM | 46.600 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3254-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.440 |
| Drop dimension MM | 11.20 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 26.750 |
| Hose size | -4 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.500 |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043122 |
