Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 47.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3254-0405S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.449 |
| Drop dimension MM | 11.40 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.200 |
| Hose size | -5 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.700 |
| Product height in | 0.449 |
| Product height mm | 11.405 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146120441 |
