Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.910 |
| A dimension MM | 74.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3254-1210S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.60 |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.030 |
| Hose cut off factor MM | 51.600 |
| Hose size | -10 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.300 |
| Product height in | 0.850 |
| Product height mm | 21.590 |
| Product length in | 3.080 |
| Product length mm | 78.232 |
| Product material | Carbon steel |
| Product width in | 1.370 |
| Product width mm | 34.798 |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146042866 |
