Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 78.800 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3254-1612S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 1503 FC234FC300FC350FC355 |
| Construction Style | Crimp |
| Drop dimension IN | 0.950 |
| Drop dimension MM | 24.10 |
| End connection hex size IN | 1.630 |
| End connection hex size MM | 41.400 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.220 |
| Hose cut off factor MM | 56.388 |
| Hose size | -12 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.208 |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 3.310 |
| Product length mm | 84.074 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
