Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.250 |
| A dimension MM | 82.700 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3254-1616S |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.950 |
| Drop dimension MM | 24.10 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.270 |
| Hose cut off factor MM | 57.670 |
| Inside diameter IN | 0.730 |
| Inside diameter MM | 19.300 |
| Product height in | 2.950 |
| Product height mm | 74.930 |
| Product length in | 4.640 |
| Product length mm | 117.856 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |
| Thread size 1 | 1 7/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789265999 |
