Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.630 |
| A dimension MM | 41.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3255-0405S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.184 |
| Drop dimension MM | 30.0 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.841 |
| Hose cut off factor MM | 21.400 |
| Hose size | -5 |
| Inside diameter IN | 0.1500 |
| Inside diameter MM | 3.7000 |
| Product height in | 1.184 |
| Product height mm | 30.074 |
| Product length in | 1.742 |
| Product length mm | 44.240 |
| Product material | Carbon steel |
| Product width in | 0.730 |
| Product width mm | 18.542 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146121103 |
