Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3255-0406S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.170 |
| Drop dimension MM | 29.70 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.930 |
| Hose cut off factor MM | 23.600 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.900 |
| Product height in | 1.170 |
| Product height mm | 29.718 |
| Product length in | 1.828 |
| Product length mm | 46.431 |
| Product material | Carbon steel |
| Product width in | 0.830 |
| Product width mm | 21.082 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146023889 |
