Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.840 |
| A dimension MM | 46.700 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3255-0606S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| Drop dimension IN | 0.910 |
| Drop dimension MM | 23.1 |
| End connection hex size IN | 0.826 |
| End connection hex size MM | 21.000 |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.700 |
| Inside diameter IN | 0.2300 |
| Inside diameter MM | 5.9000 |
| Product height in | 1.690 |
| Product height mm | 42.926 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 11/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148186 |
