Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3255-0806S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.580 |
| Drop dimension MM | 40.20 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.813 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.300 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.900 |
| Product height in | 1.580 |
| Product height mm | 40.132 |
| Product length in | 2.170 |
| Product length mm | 55.118 |
| Product material | Carbon steel |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043092 |
