Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.410 |
| A dimension MM | 61.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3255-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.20 |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 24.000 |
| Hose cut off factor IN | 1.618 |
| Hose cut off factor MM | 41.100 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.200 |
| Product height in | 2.040 |
| Product height mm | 51.816 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146175120 |
