Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.300 |
| A dimension MM | 58.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3255-1010S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| Drop dimension IN | 1.310 |
| Drop dimension MM | 33.3 |
| End connection hex size IN | 1.141 |
| End connection hex size MM | 29.000 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.418 |
| Hose cut off factor MM | 36.040 |
| Inside diameter IN | 0.4100 |
| Inside diameter MM | 10.3000 |
| Product height in | 2.370 |
| Product height mm | 60.198 |
| Product length in | 2.860 |
| Product length mm | 72.644 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043115 |
