Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.800 |
| A dimension MM | 71.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3255-1210S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.930 |
| Drop dimension MM | 48.9 |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.600 |
| Hose size | -10 |
| Inside diameter IN | 0.4100 |
| Inside diameter MM | 10.3000 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 2.960 |
| Product length mm | 75.184 |
| Product material | Carbon steel |
| Product width in | 1.370 |
| Product width mm | 34.798 |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043078 |
