Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.000 |
| A dimension MM | 76.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3255-1212S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.880 |
| Drop dimension MM | 47.80 |
| End connection hex size IN | 1.377 |
| End connection hex size MM | 35.000 |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.122 |
| Hose cut off factor MM | 53.900 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.100 |
| Product height in | 2.450 |
| Product height mm | 62.230 |
| Product length in | 3.680 |
| Product length mm | 93.472 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043108 |
