Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 81.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3255-1616S |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.220 |
| Drop dimension MM | 56.40 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.200 |
| Hose cut off factor MM | 55.880 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 3.410 |
| Product height mm | 86.614 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |
| Thread size 1 | 1 7/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146023896 |
