Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 78.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3468-2020S |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.875 |
| Hex size 1 MM | 48.000 |
| Hex size 2 IN | 1.732 |
| Hex size 2 MM | 44.000 |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.600 |
| Inside diameter IN | 0.970 |
| Inside diameter MM | 24.600 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 3.680 |
| Product length mm | 93.472 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146121936 |
