Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.246 |
| A dimension MM | 82.440 |
| Angle shape | Straight |
| Catalog Item | FJ3549-2020W |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Crimp |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.054 |
| Hose cut off factor MM | 52.170 |
| Hose size | -20 |
| Inside diameter IN | 0.874 |
| Inside diameter MM | 22.200 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.260 |
| Product length mm | 82.804 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | FJ Series |
| Thread sealant | No |