Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.730 |
| A dimension MM | 94.742 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3549-2424W |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.150 |
| Hose size | -24 |
| Inside diameter IN | 1.0200 |
| Inside diameter MM | 25.9080 |
| Product height in | 2.370 |
| Product height mm | 60.198 |
| Product length in | 3.760 |
| Product length mm | 95.504 |
| Product material | Carbon steel |
| Product width in | 2.370 |
| Product width mm | 60.198 |
| Series | FJ Series |
| Thread sealant | No |