Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.110 |
| A dimension MM | 129.700 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3551-3232S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.75 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.190 |
| Hose cut off factor MM | 81.026 |
| Hose size | -32 |
| Inside diameter IN | 1.610 |
| Inside diameter MM | 40.894 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 5.220 |
| Product length mm | 132.588 |
| Product material | Carbon steel |
| Product width in | 2.810 |
| Product width mm | 71.374 |
