Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.160 |
| A dimension MM | 80.264 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4302-0606S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.180 |
| Drop dimension MM | 55.37 |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 45.974 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product material | Carbon steel |
| Series | FJ Series |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |