Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.220 |
| A dimension MM | 183.380 |
| Angle shape | 90 Degree |
| Catalog Item | FJ4407-4040S |
| Compatible hose ID IN | 2.500 |
| Compatible hose ID MM | 63.500 |
| Construction Style | Crimp |
| Drop dimension IN | 5.187 |
| Drop dimension MM | 131.74 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.750 |
| Hose cut off factor MM | 120.650 |
| Hose size | -40 |
| Inside diameter IN | 2.210 |
| Inside diameter MM | 56.130 |
| Product height in | 5.187 |
| Product height mm | 131.750 |
| Product length in | 7.220 |
| Product length mm | 183.388 |
| Product material | Carbon steel |
| Product width in | 3.310 |
| Product width mm | 84.074 |